Choose a country or area to see content specific to your location
確認您的國家或地區
請確認
Confirm your country to access relevant pricing, special offers, events, and contact information.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
N5530S量測接收器系統是是德8902A的新一代產品,主要用於信號產生器和衰減器的校驗。20多年來,8902A的校驗效能一直被公認為合乎工業標準。
N5530S提供比8902A更優異的效能,可在不使用外部下轉轉換器的情況下,提供更寬的頻率範圍。N5530S軟體(PSA系列選項233)可模擬8902A的面板,而使得8902A的升級更為順利。它先進的設定能力,可讓使用者輕易地變更濾波器、偵測器類型、或一項量測中所執行的平均值數量,同時還提供一個完善的使用者介面。此外,批次模式則可讓使用者透過通用介面匯流排(GPIB)來控制待測儀器,以自動執行量測程序。
N5530S是以是德的PSA系列(E444xA)高效能頻譜分析儀和EPM/EPM-P系列(E441xA/B)功率錶為架構,因此這些儀器不僅可以用於量測接收器系統,還能個別用來執行通用量測作業。
N5530S軟體可以自動設定PSA系列頻譜分析儀和EPM功率錶,以執行準確的量測。它必須在使用Windows 2000或XP作業系統的PC上執行。PC必須配備有GPIB介面,例如Keysight 82357A USB轉GPIB轉換器,以便與儀器進行通訊。這個系統使用Microsoft(r) COM API(應用程式介面),可為COM環境提供方便的自動操作及較大測試系統的整合。此外,系統產生的資料可以貼到Microsoft Excel試算表中,而資料和量測程序則可透過LAN和網際網路傳到任何位置。
N5530S獲得三種新的感應器模組N5532A(選項504、518和526)的支援,它可將待測裝置連接到頻譜分析儀和功率錶。只要連接一次,即可同時執行功率和RF量測。為提升穩定度、可靠度和效能,N5532A使用一個被動區分器,而8902A感應器(11722A/11792A)則使用一個機械式RF切換器。相較於前一代感應器模組,頻譜分析儀路徑中的損耗已降低4 dB,可確保低位準微波信號量測達到最高的靈敏度。