• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Quantum Design and Test right arrow Photonic and Optical Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Quantum Design and Test right arrow Photonic and Optical Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        了解詳情
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • BERTs, Digitizers, and DAQs
    • N2265A Multifunction Module (4x4 Matrix + 16-bit Digital I/O) [已停產]

    N2265A Multifunction Module (4x4 Matrix + 16-bit Digital I/O)

    產品狀態
    已停產
    已停產
    Technical Support
    技術支援
    Calibration and Repair
    校驗與維修
    預約服務
    Prev
    替代品
    Image for
    此產品沒有替代產品。
    與我們聯絡
    Next
    • 產品概述與特色
    • 採購後升級選項
    • 資源

    HIGHLIGHTS

    The Keysight N2265A multifunction module combines a 4x4 two-wire matrix and 16 bits of digital I/O in one module. The N2265A is designed for applications that require multiple functions in one module for space saving and system cost saving. The 4x4 matrix which includes 16 crosspoints that provide the most convenient way to connect a group of test instruments to multiple test points on DUTs. Each crosspoint in a module switches two wires (high and low) of a test point. The N2265A includes 16 bi-directional data lines (bits) plus 3 handshake lines. The 16-bit I/O lines are TTL compatible input/output, or TTL compatible input and open collector output up to 42 V. The 16 I/O bits can be addressed individually, as two independent 8-bit ports, or as one 16-bit port. A Zener diode is used in each channel for input voltage over-protection (>42 V DC)and ESD protection. Each I/O line can sink up to 0.6 A to control external devices. A connection terminal is not provided with the module. A screw terminal block, crimp and insert terminal block, and DIN96-to-D25/D50 cables are available for ease of wiring. 

    • 4x4 matrix and 16-bit Digital I/O in one module
    • High speed switching in parallel operation
    • Built-in relay cycle counters
    • For complete detains, click on the Data Sheet link.

    For more information about Keysight Matrix Switch, please visit Matrix Switch