尋找感興趣的產品?
N15007A Resonant cavity method for split cylinder resonators software enables you to evaluate the permittivity characterization of a thin film using the cylindrical cavity fixture.
Highlights
- Easy and repeatable permittivity measurement using Cylindrical cavity measurement methods.
- Suitable for use with the N1501AKEAD-710/720/724/728/735/740/750/760/780 fixture. Maximum frequency coverage is up to 80 GHz.
- Complies with IPC test method TM-650 2.5.5.13.
- Multiple charts and traces aid in data analysis.
- Offline mode enables you to do the data analysis on your PC.
- Measurement report available to share the results to others.
Keysight N15007A Resonant cavity method for split cylinder resonators software is used with the special fixture, N1501AKEAD, which consists of two halves of a cylindrical cavity that faces each other to form one complete cylindrical cavity resonator. The combination of this fixture with a network analyzer enables repeatable permittivity measurements. This method uses the TE011 mode resonance to measure permittivity. N15007A is fully compatible with the N1500A option 007 Resonant cavity method for split cylinder resonators software.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助