MXRBSSD is a removeable Solid State Drive (SSD) for extra file storage for Infiniium MXR-Series oscilloscopes. Store more waveforms local to the oscilloscope, or have more programs installed (MATLAB, etc.) Available in either 500 GB or 1 TB capacity, each SSD comes with Windows 10 and Infiniium application software pre-installed.

Highlights

Keysight Infiniium MXR B-Series oscilloscopes come standard with a removable, Windows 10 500 GB Solid State Drive (SSD).

  • MXRBSSD-500 is an additional removable 500 GB drive with Windows 10
  • MXRBSSD-01T is an additional removable 1 TB drive with Windows 10
  • MXRBSSD-501 is an additional removable 1 TB drive with Windows 11

These removable Solid State Drives provide extra file storage. Store more waveforms locally to the oscilloscope, or have more programs installed (MATLAB, etc.) Each SSD comes with Infiniium application software pre-installed.

Removeable storage allows easy, secure transport of the scope in and out of a secure environment (i.e., your sensitive data would not have to leave a secure environment).

MXR B customers who want to upgrade their oscilloscope to Windows 11 should order option MXRBSSD-501. View the Keysight Windows 11 Upgrades: UXR & MXR-Series Oscilloscopes for more information.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助