PXI 向量網路分析儀,100 kHz 至 53 GHz

配備完整 2 埠的 PXI VNA 模組,具有靈活的應用軟體

產品影像
  • Best Speed at 201 Point, 1 Sweep

    2 ms

  • Dynamic range

    140 dB

  • Maximum frequency

    53 GHz

  • Output power

    10 dBm

  • Temperature Stability

    0.005 dB/ ⁰C (Typical)

  • Applications

    Signal Integrity, Balance Measurements, S-Parameters

  • Components

    Cables, Antennas, Mixers/Frequency Converters, Filters/Duplexers, Amplifiers, Connectors, Isolators

  • Number of built-in ports

    2

  • Minimum frequency

    100 kHz

  • Form factor

    PXIe, Modular

  • VNA Series

    PXI VNA

  • VNA Type

    Modular

  • Number of Internal Sources

    1

  • Instrument Type

    Modular

  • Bundles

  • Type

    Modular

  • Platform

    PXIe

  • Maximum output power

    10 dBm

  • Maximum number of sources

    1

  • Configurable test ports

    0

  • Trace Noise

    0.0015 dB rms

準備好取得報價

瞭解包含哪些項目,並探索 Keysight 提供的可用升級選項。