MIL-STD 1553 and ARINC 429 triggering and analysis for the InfiniiVision HD3 Series Oscilloscope.

Highlights

  • Hardware-based decoding helps find errors significantly faster
  • Trigger on specific MIL-STD 1553 command / status words, data words, and error conditions
  • Trigger on ARINC 429 labels, data, and error conditions
  • Perform hardware-based pass / fail MIL-STD 1553 and ARINC 429 mask testing to test the analog quality of your network
  • Automatically perform parametric measurements with statistics to compare against published MIL-STD 1553 and ARINC 429 electrical specifications

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助