Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
注入具數位準確度的校驗抖動,以執行容許度量測抖動注入用的Signal Studio,是一個能準確產生週期性抖動和/或隨機抖動的軟體。當搭配E8267C PSG向量信號產生器使用時,這兩個抖動次成分在250 Kb/s到20 Gb/s的時脈速率下有效。這個軟體會利用E8267C PSG先進的複合IQ調變能力,為校驗過的相加抖動提供數位重複量測穩定度。這種先進的I/Q調變技術,在信號產生器的整個頻率範圍內提供了80 MHz的即時頻寬。
典型的應用使用從資料波形回復或萃取的時脈信號來接收或重新產生資料時,多半需要用到高速數位傳輸系統和數位I/Q匯流排。資料速率的變異情形通常稱為抖動,它會使時脈復原和資料重新產生的過程變得更複雜。為保證在出現抖動時達到高效能水準,元件和系統通常必須遵守一組嚴格的抖動效能標準。對從事CEI、XFP、XFI、UXPi、Fiber Channel、Gigabit Ethernet、PCI Express和Serial ATA等新興標準的設計與測試工程師來說,E8267C及抖動注入用的Signal Studio軟體已證實是最可靠且準確的抖動信號源。
如何升級如果您已擁有E8267C PSG,可訂購E8267CK-SP1,升級到包含抖動注入用的Signal Studio的版本。