Comprehensive coverage of the 3GPP-defined RF, Demod and RRM test cases for 5G and C-V2X, used for Conformance testing.

Highlights

  • Modular and scalable software and hardware platform
  • Access to approximately 80% of total validated test cases in the Benchtop configuration, both FR1 and FR2
  • Flexible licensing infrastructure that allows optimal asset utilization
  • Comprehensive campaign management
  • Advanced logging features that enable rapid debugging of test case failures
  • Unattended test campaign execution with device automation

The RF/RRM Conformance Test Software provides up-to-date and comprehensive access to 5G NR and C-V2X RF, Demod and RRM conformance test cases. The S8705A is an approved test platform for device certification at GCF and PTCRB that supports both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助