The Keysight Pulse Analysis Package for Simulation 89602C supports automotive radar, FM linear chirp, frequency hopping, and advanced radar signal.

Highlights

  • Measure and analyze signals in the time, frequency, and modulation domains
  • Support two different acquisition modes as synchronous (simultaneous) or sequenced for carrier aggregation or multiple measurements
  • Analyze data from over 45 supported hardware instruments, or use in simulation tools to verify design
  • Record the acquired signal waveforms to playback for troubleshooting
  • Automate tests using .NET language or SCPI command
  • Pulse modulated radar signal analysis
  • Frequency hopping signal analysis
  • FMCW radar signal analysis

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助