Perform the PowerSuite measurements for cellular and wireless.

  • Support the PowerSuite measurement with FFT mode
  • Connect to spectrum analyzers or oscilloscope measuring PowerSuite measurements beyond modulation analysis
  • PowerSuite measurement includes SEM (Spectrum Emission Mask) and ACP (Adjacent Channel Power) two measurement extensions
  • Supports Spectrum Emission Mask (SEM) with single carrier or multiple carrier aggregation scenarios
  • SEM measurement can specify the settings for RBW and VBW, and detector type with presets for WLAN 802.11be standards
  • Supports Adjacent Channel Power (ACP) with flexible power reference, limit mask definition for each offset and provides the demo for 5G NR FR1 100 MHz
  • KeysightCare software support subscription included

Software Details

PathWave Vector Signal Analysis (89600 VSA) Software Free Trial

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助