What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4220A/B Packet Analysis Probe for PCI Express
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupProbePCIExpressxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2010-10-14 | 04.00 | For installing the compatible Keysight N4220A/B PCI Express packet analysis software package. |
| 發佈日期 | 版本 |
|---|---|
| 2010-10-14 | 04.00 |
| Version Description |
|---|
| For installing the compatible Keysight N4220A/B PCI Express packet analysis software package. |
如何下載
- Click the download button, select the file and save.
如何安裝
- See Documentation
授權
- Requires a License
支援文件
無可用的軟體版本
SHOW MORE