如何下載

  • Click the download button and save the upgrade file to a USB flash drive, LAN folder that will be available to the target machine, or directly to the target machine.

SHA256

 

 

06D9C5B3CCCC43D73FD7FBB750742212E24CC5F3DD8BD390E2B6031C129C9CBB

 

 

如何安裝

  1. Close all open programs and applications
  2. Install latest Microsoft Windows updates
  3. Run the installation package, following all prompts and instructions

授權

  • Does Not Require a License

Installs on: PC / Instrument

作業系統

  • Windows 10 64-bit
  • Windows 7 64-bit

參加條件

  • For Windows 7 PCs and 86100D instruments, manual installation of the DigiCert Trusted Root G4 Certificate is required. See ‘TN FlexDCA Installation Troubleshooting Guide’ for additional information.
  • Important! Install latest Microsoft Windows updates before installing this revision.
  • .Net requires updated certificates or it will not install. Alternatively, the target machine can be connected to a LAN with internet access so the certificate can be downloaded during the installation of FlexDCA.

支援的儀器

  • N1000A, 86100D, N109xx, N107xx