What are you looking for?
M9506A AXIe Chassis Firmware
When upgrading, do not install this version unless at least one previous version is already installed. Skipping versions during the update may cause the product to fail to power up after installation. Please review all version descriptions and documentation carefully before proceeding. Mixing driver, firmware, or hardware revisions may result in errors.
An update may take up to 60 minutes to complete depending on the type of components requiring an update. During this time, instrument modules installed in the chassis are deactivated to the ATCA service state to reduce power consumption and are unavailable for applications. The chassis fan speed may change during the update as well. Following the update, cycle chassis power to complete the installation.
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2026-04-24 | 1.2.4 | See below. |
| 發佈日期 | 版本 |
|---|---|
| 2026-04-24 | 1.2.4 |
| Version Description |
|---|
| See below. |
This FW version fixes:
- Bug fixes on Power Distribution Unit.
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
Installs on: Instrument
作業系統
- Windows 7
- Windows 10
- Windows 11
參加條件
- Information Not Available
支援的儀器
- M9506A
This FW version fixes:
- Bug fixes on PCI Switches.
- Bug fixes on I2C Switches.
- Bug fixes on M9538A Boot Up.
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
Installs on: Instrument
作業系統
- Windows 7
- Windows 10
- Windows 11
參加條件
- Information Not Available
支援的儀器
- M9506A
This FW version fixes:
- Support M9538A embedded controller. Required use with drivers 1.0.621.1.
- Support M9506-00013 and M9506-00014 fan assemblies.
- Add auto-detect of PCIe cable or TBT cable to remove the need to flip a dip switch.
- Delaying TBT enumeration until modules are ready.
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
Installs on: Instrument
作業系統
- Windows 7
- Windows 10
參加條件
- Information Not Available
支援的儀器
- M9506A
This FW version fixes:
- Support static IP configuration in webpage.
- Support “save as power on state” in trigger driver to be automatically loaded during chassis power up. This feature is only applied if use with drivers version 1.0.531.1 or later.
- Fix extra unused DMA controllers devices appearing in device manager of M9537A embedded controller.
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
Installs on: Instrument
作業系統
- Windows 7
- Windows 10
參加條件
- Information Not Available
支援的儀器
- M9506A
This FW version fixes:
- Change to store option GPS enable bit in backplane.
- Various bug fixes.
- Support M9506A-BC1 option (integrated backside controller for digitizers).
- Ability to disable option M9506A-BC1 from webpage.
- Power record to support 5 x M9703A/B.
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
支援文件
Installs on: Instrument
作業系統
- Windows 7
- Windows 10
參加條件
- Information Not Available
支援的儀器
- M9506A
This FW version fixes:
- Support for GPS licensing
- Support for Hardware Service Wizard
- Power record for 1800W PSU
- Fan ipmc firmware version 0.80
- Reduce fan speed to 250W cooling level to support up to 1000W module power
- Various bug fixes
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
支援文件
Installs on: Instrument
作業系統
- Windows 7
- Windows 10
參加條件
- Information Not Available
支援的儀器
- M9506A
如何下載
- Click the download button and save the file to your PC
如何安裝
授權
- Does Not Require a License
支援文件
Installs on: Instrument
作業系統
- Windows 7
- Windows 10
參加條件
- Information Not Available
支援的儀器
- M9506A