FrameScope/WireScope 350 Download:

Download the latest software package for your WireScope / FrameScope 350 product - Version 3.2.8 :

NOTE:

You must uninstall the previous version of ScopeData Pro prior to installing the new software. Failing to do so may cause unpredictable behavior.

This Version Includes:

- ScopeData Pro for the PC
- FrameScope 350 for the FrameScope 350/Dual Remote 350
- WireScope 350 for the WireScope/Dual Remote 350
- WireScope 155 v 5.21 for the WireScope/Dual Remote 155 (English version only)

New Features Added

Network Testing

  1. Frame Loss Rate tests and Back-to-Back tests had been added into the RFC 2544 Testing.
  2. Inter-operability between FrameScopeTM 350 and FrameScopeTM Pro for RFC 2544 Testing.
  3. RFC 2544 web report enhancement.

Cable Testing

  1. Latest updates of cables and connectors databases.

NOTE: After installing software version 3.2.8 or later, the main cabling screen on the WireScope 350 or FrameScope 350 displays a new simplified user interface with Class D and Class E buttons. If you would like to return to the original "Expert Mode" screen, please see the instructions below.

Download the "Software Upgrade Utility Guide" for FrameScope / WireScope 350 (3.2 MB)

Please read chapter 8 for Software Upgrade Utility Guide for FrameScope / WireScope 350.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2003-08-24 5.20 Version 5.20 includes many new major features.
發佈日期 版本
2003-08-24 5.20
Version Description
Version 5.20 includes many new major features.

如何下載

  • See Above

如何安裝

  • Information Not Available

授權

  • Does Not Require a License

Installs on: PC

參加條件

  • See Above

支援的儀器

  • WireScope FrameScope 350

如何下載

  • See Documentation

如何安裝

  • See Documentation

授權

  • Does Not Require a License

Installs on: PC

參加條件

  • See Documentation

支援的儀器

  • WireScope, FrameScope 350, N2600A, N2610A

Download the latest software package for your WireScope / FrameScope 350 product.

Version 3.0.3 Includes:

ScopeData Pro v 3.0.3 for the PC

  • FrameScope 350 v 3.0.3 for the FrameScope 350/Dual Remote 350
  • WireScope 350 v 3.0.3 for the WireScope/Dual Remote 350
  • WireScope 155 v 5.21 for the WireScope/Dual Remote 155
     

Version 3.0.3 major features include:

  • Limit Update: TIA Category 6 Final Release
  • Software Localized into 6 languages
  • Locate Switch Port tool added to tools menu
  • Additional protocols to Statistics tool
  • Improved web based remote control

NOTE: After installing software version 3.0.1 or later, the main cabling screen on the WireScope 350 or FrameScope 350 displays a new simplified user interface with Class D and Class E buttons. If you would like to return to the original "Export Mode" screen, please see the instructions below.

Quick Start Guide for WireScope / FrameScope 350 Software Version 3.0

This document explains the major user interface differences between 3.0 and 2.1 WireScope / FrameScope 350 Software Versions.

** To view the "Expert Mode" Autotest screen perform the following:

  1. Press the SYSTEM button,
  2. Then select USER INTERFACE
  3. Press EDIT
  4. Select the check box to enable EXPERT MODE
  5. Press OKAY
  6. Finish by pressing the MAIN MENU button.

This will bring you back to the "Expert Mode" Autotest screen.

WireScope Software Upgrades

WireScope 155 Software Version 5.20

Version 5.20 major features include:

  • Support for Gigabit Ethernet testing over twisted-pair & fiber
  • Support for emerging Category 5E cable and Level IIE tester requirements
  • Faster Category 5E Network test times

如何下載

  • See Documentation

如何安裝

  • See Documentation

授權

  • Does Not Require a License

Installs on: PC

參加條件

  • See Documentation

支援的儀器

  • WireScope, FrameScope 350, N2600A, N2610A
SHOW MORE