What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Validation (32-bit)
To use the Bus Decoder for LPDDR, LPDDR2, LPDDR3 Validation, please do the following:
- Ensure that you have the Logic & Protocol Analyzer Software loaded.
- Load the B4623B Bus Decoder for LPDDR, LPDDR2 and LPDDR3 Validation
- Load the required add-in: DDR Setup Assistant and Eyefinder
Optional Add-ins:
- B4621B Bus Decoder for DDR2 and DDR3 Validation
- B4622B DDR2/3 Protocol Compliance and Analysis Tool
- Enhanced Turbo Trigger Tool (for 1695X modules only)
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2015-02-09 | 05.90 | B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Application Software (32-bit) |
| 發佈日期 | 版本 |
|---|---|
| 2015-02-09 | 05.90 |
| Version Description |
|---|
| B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3 Application Software (32-bit) |
如何下載
Click the download button, select file and save.
如何安裝
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
授權
- Requires a License
外掛軟體/工具程式
Installs on: PC / Instrument
作業系統
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows 8.1
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
參加條件
支援的儀器
- 16950B, 16962A, U4154A Logic Analyzers
相關聯結
無可用的軟體版本
SHOW MORE