Rev A.02.01 of the 1670A/D family of logic analyzers.
SW Patch 01670-68706

The optional software (currently, only Symbol Utility and Discutil) must match the OS version numbers:

1. Sym Util 2.xx (3.06 & up) will only work with OS V2.xx or higher
2. Sym Util 1.xx will only work with OS V1.xx

If you update from 1.xx to 2.xx OS, make sure to also update the Symbol Utility to version 2.xx as well. Otherwise, the Symbol Utility will NOT work.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
1998-01-22 A.02.01 N/A
發佈日期 版本
1998-01-22 A.02.01
Version Description
N/A

如何下載

  • Information Not Available

如何安裝

  • Information Not Available

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • Information Not Available

支援的儀器

  • See Above
無可用的軟體版本
SHOW MORE