For a complete list of all drivers from Keysight, please visit www.keysight.com/find/drivers

Keysight IVI drivers also require the Keysight IO Libraries Suite to be installed. To get the latest release of the IO Libraries Suite, go to www.keysight.com/find/iosuite

Current Version Details
Version 2.0.0.0
Models Supported 81180A, 81180B
Driver Type IVI-C (32-bit)*
IVI-COM (32-bit)*
MATLAB (32-bit)*
IVI Classes Supported IviDriver 1.0
IviFgen 3.0
Minimum IVI Shared Components Version 2.0.0.0

*This driver will install on 32-bit Windows XP/7 and 64-bit Windows 7, but can only be used in 32-bit applications. For more information see https://wikipedia.org/wiki/WoW64

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2012-03-29 2.0.0.0 Added support for 81180B.
發佈日期 版本
2012-03-29 2.0.0.0
Version Description
Added support for 81180B.

如何下載

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Download.

如何安裝

  • Run the downloaded installer

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 7
  • Windows XP

支援的儀器

  • 81180A, 81180B
無可用的軟體版本
SHOW MORE