What are you looking for?
Electrical Performance Scan (EP-Scan) Software
Electrical Performance Scan (EP-Scan) Software downloads are available now.
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2026-02-23 | 2026 | Ep-Scan 2026 introduces a substrate cross-section viewer. It greatly enhances the import of designs with the upgraded IPC-2581 and ODB++ importers. It also has usability improvements with the inclusion of PCIe gen6 and gen7 RL masks and synchronized warning highlighting. Also Windows 11 is now supported as OS. |
| 發佈日期 | 版本 |
|---|---|
| 2026-02-23 | 2026 |
| Version Description |
|---|
| Ep-Scan 2026 introduces a substrate cross-section viewer. It greatly enhances the import of designs with the upgraded IPC-2581 and ODB++ importers. It also has usability improvements with the inclusion of PCIe gen6 and gen7 RL masks and synchronized warning highlighting. Also Windows 11 is now supported as OS. |
Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.
授權
- Requires a License
支援文件
SHA256: 0FC5F0CEBAA4DFA8735EB5E99B6E17F9363D949D7C1DC977A9180D23251CE0B7
Installs on: PC
作業系統
- Windows 10 Enterprise (64-bit)
參加條件
相關聯結
Note: The minimum license version required to run this software is 2024.02. If you are a supported customer and your date-based license version is less than 2024.02, login to the Keysight Software Manager to obtain your updated licenses before installation.
授權
- Requires a License
支援文件
Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.
授權
- Requires a License
支援文件
Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.
授權
- Requires a License
支援文件
Note: The minimum license version required to run this software is 2022.02. If you are a supported customer and your date-based license version is less than 2022.02, login to the Keysight Software Manager to obtain your updated licenses before installation.
授權
- Requires a License