是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
免費 Trial
發佈日期 版本 版本說明
2023-05-12 4.5.1 See Release Notes for details.
發佈日期 版本
2023-05-12 4.5.1
版本說明
See Release Notes for details.

N6820ES Surveyor 4D software provides automated spectrum monitoring ideal for survey, interference detection, signal classification, emitter location, and reporting.  This page has downloads for the core Surveyor 4D software, associated extensions, and additional features.

N6820ES core software download includes capabilities based on standard hardware platforms, and licensed optional features (see below).

  • N6820NBRE Narrowband recording feature 
  • N6820USDE Universal signal detection feature 
  • N6820MR1E Modulation recognition feature 
  • N6820EDFE Direction finding feature 
  • N6820SSYE Multi-system synchronization feature 

N6820ES_Extensions software download offers a choice during installation to select from the following:

  • Driver for the FieldFox hardware platform
  • Driver for PXI receiver hardware platforms (N6820MTPE license required)
  • Spectrum record and playback viewer
  • PostgreSQL Visualizer application

N6820VRXE Virtual receiver platform driver is a licensed feature that enables the N6820ES software to connect to and play large pre-detected IQ files.

 

如何下載

  • Click on the download link N6820ES Surveyor 4D, Core software to download the core software.
  • If needed, also download the N6820ES_Extensions software and N6820VRXE virtual receiver player software.
  • Follow the on-screen instructions and save the executable file(s) to your computer hard drive.

如何安裝

  • First, install the core N6820ES software.  Then, install the N6820ES_Extensions.  During the process, you are presented with a selection list of features and drivers to be installed.
  • Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
  • Wait until you see the message that the software has installed correctly.

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10

支援的儀器

  • N6831A, N6841A, M9391A,M9393A,FieldFox RF/Microwave Analyzer

N6820ES Surveyor 4D software provides automated spectrum monitoring ideal for survey, interference detection, signal classification, emitter location, and reporting.  This page has downloads for the core Surveyor 4D software, associated extensions, and additional features.

N6820ES core software download includes capabilities based on standard hardware platforms, and licensed optional features (see below).

  • N6820NBRE Narrowband recording feature 
  • N6820USDE Universal signal detection feature 
  • N6820MR1E Modulation recognition feature 
  • N6820EDFE Direction finding feature 
  • N6820SSYE Multi-system synchronization feature 

N6820ES_Extensions software download offers a choice during installation to select from the following:

  • Driver for the FieldFox hardware platform
  • Driver for PXI receiver hardware platforms (N6820MTPE license required)
  • Spectrum record and playback viewer
  • PostgreSQL Visualizer application

N6820VRXE Virtual receiver platform driver is a licensed feature that enables the N6820ES software to connect to and play large pre-detected IQ files.

 

如何下載

  • Click on the download link N6820ES Surveyor 4D, Core software to download the core software.
  • If needed, also download the N6820ES_Extensions software and N6820VRXE virtual receiver player software.
  • Follow the on-screen instructions and save the executable file(s) to your computer hard drive.

如何安裝

  • First, install the core N6820ES software.  Then, install the N6820ES_Extensions.  During the process, you are presented with a selection list of features and drivers to be installed.
  • Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
  • Wait until you see the message that the software has installed correctly.

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10

支援的儀器

  • N6831A, N6841A, M9391A,M9393A,FieldFox RF/Microwave Analyzer

The N6820ES Surveyor 4D software provides automated spectrum monitoring, signal intercept, collection and classification. Ideal for interference and detection, identification, location and reporting.  Optional software and RF Sensor hardware provide fast and accurate geolocation for targeted RF emitters.

N6820ES Surveyor 4D software Key Features:

  • High-speed, high-resolution spectrum search
  • Automated signal survey and classification tools
  • Powerful triggering and masking functions
  • Scheduled alarm functions and flexible tasking
  • SQL database for long-term logging and analysis
  • Built-in spectrum recorder
  • Flexible multi-band search modes
  • Geolocation with automatic tasking of RF Sensor networks
  • Compliant with Recommendation ITU-R SM.1600 “Technical identification of digital signals”
  • IQ capture and recording of RF signals

如何下載

  • The N6820ES software install is in two parts – the core software and the extensions. Both are needed to realize the full capability of the software.
  • Click the Download button to download the core software
  • Follow the on-screen instructions and save the executable file to your computer hard drive
  • Then, Download the N6820ES_Extensions_.exe software. The link to this file is in the "Prerequisites" section of this page.

如何安裝

  • Install the core N6820ES software first then install the N6820ES extensions.
  • Right click on the executable files you downloaded above and select “Run as Administrator” to install.
  • Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
  • Wait until you see the message that the software has installed correctly.

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 10

支援的儀器

  • N6841A, M9391A,M9393A,FieldFox RF/Microwave Analyzer,N6850A Broadband Omnidirectional Antenna

The N6820ES Surveyor 4D software provides automated spectrum monitoring, signal intercept, collection and classification. Ideal for interference and detection, identification, location and reporting.  Optional software and RF Sensor hardware provide fast and accurate geolocation for targeted RF emitters.

N6820ES Surveyor 4D software Key Features:

  • High-speed, high-resolution spectrum search
  • Automated signal survey and classification tools
  • Powerful triggering and masking functions
  • Scheduled alarm functions and flexible tasking
  • SQL database for long-term logging and analysis
  • Built-in spectrum recorder
  • Flexible multi-band search modes
  • Geolocation with automatic tasking of RF Sensor networks
  • ITU-RSM.1600 Technical identification compliance
  • IQ capture and recording of RF signals

如何下載

  • The N6820ES software install has been broken into two parts the core software and the extensions. Both files are required if you want the full capability of the software.
  • Click the Download button to download the core software
  • Follow the on-screen instructions and save the executable file to your computer hard drive
  • Then, Download the N6820ES_Extensions_4.3.0.exe software. The link to this file is in the "Prerequisites" section of this page.

如何安裝

  • Install the core N6820ES software first then install the N6820ES extensions.
  • Right click on the executable files you downloaded above and select “Run as Administrator” to install.
  • Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
  • Wait until you see the message that the software has installed correctly.

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7
  • Window 10

參加條件

  • The N6854A Geolocation Server and N6841A RF Sensor Software, is not required if N6820ES is used with FieldFox or M9391A/M9393A
  • The Geo/ RF Sensor software is only used when Signal Surveyor is used with the N6841A RF Sensor.
  • The N6820ES Extension Software should be loaded last.  (see Download Instructions and also Install Instructions). 

支援的儀器

  • N6841A, M9391A and M9393A.

新特色

  • 支援 M9393A 高效能型 PXIe 向量信號分析儀:50 GHz
  • 新的基於 InstallShield 的安裝軟體

增強特性

  • 地點警報任務增強特性:
    • 新的自動觸發位準
    • 增強的邊緣偵測
    • o 增強的環回(Lookback)特性

錯誤修復

  • 針對 OpenText eXceed 導致 GUI 餘像和分割問題的修補程式
  • 修復 2016 年 12 月 31 日閏秒錯誤
  • 修復定向搜尋掃描率
  • 修復頻寬計算,用於通道 2 至 4 進行能量偵測
  • 修復場強演算法(數學錯誤)

其他必備的軟體

  • N6841A 射頻感測器軟體 – 使用 N6820ES 軟體和 N6841A 射頻感測器時需要感測器管理軟體:N6841A_2.1.0.exe(大小:584 MB)
  • N6820ES 延伸軟體 - 安裝 N6820ES 核心軟體之後,下載並安裝必要的軟體延伸套件:N6820ES_Exensions_4.2.0.exe(大小:1,723 MB)

如何下載

  • N6820ES 軟體安裝被拆成兩部分,核心軟體和延伸套件。如果需要完整的軟體功能,則這這兩個檔案都要安裝
  • 請點擊下載按鈕以下載核心軟體
  • 依照螢幕上的指示,將可執行檔儲存到電腦硬碟中
  • 然後,下載 N6820ES_Extensions_4.2.0.exe 檔。上方的版本說明有這個檔案的連結

如何安裝

  • 先安裝 N6820ES 核心軟體,然後安裝 N6820ES 延伸套件
  • 在已下載的可執行檔上點擊右鍵,然後選擇 “Run as Administrator” 進行安裝
  • 依照螢幕上的指示完成安裝。如果要求重開機,請重新開機並執行安裝程式,直到軟體安裝完畢
  • 等到您看到軟體已正確安裝的訊息,代表已確實安裝完畢

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7
  • Window 10

支援的儀器

  • N6841A, M9391A and M9393A.

M9391A hardware support, Matlab SQL visualization tools, Windows 10 support

如何下載

  • Click the Download button
  • Follow the on-screen instructions and save the executable file to your computer hard drive

如何安裝

  • Right click on the executable file you downloaded above and select “Run as Administrator” to install
  • Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 8
  • Windows 7
  • Window 10

參加條件

  • Requires N6841A RF Sensor Software, Version 2.0.6

支援的儀器

  • N6841A, M9391A

支援多個窄頻通道。窄頻記錄功能、通用信號檢測和窄頻確認、新的通用信號檢測檢波器,操作介面多方面性能提升。需要使用 N6841A 軟體 2.0.5 版本。

如何下載

  • 下載安裝程式,並接著執行已下載的檔案

如何安裝

  • 如果要求重啟,請重啟並重新執行安裝程式直至安裝結束。

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 8
  • Windows 7

參加條件

  • 需要使用 N6841A 軟體 2.0.5 版本。

支援的儀器

  • N6841A

如何下載

  • Download the installer and then run the downloaded file

如何安裝

  • If asked to reboot, reboot and re-run installer until installation is completed.

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 8
  • Windows 7

參加條件

  • No specific prerequisites

支援的儀器

  • N6841A

如何下載

  • Download the installer and then run the downloaded file

如何安裝

  • 無相關資訊

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7

參加條件

  • 無相關資訊

支援的儀器

  • N6841A
SHOW MORE