尋找感興趣的產品?
N1930B 實體層測試系統軟體
新實體層測試系統(PLTS)2019 是信號完整性量測和高速互連資料後處理(例如纜線、背板、PCB 和連接器)的業界標準。全球許多信號完整性實驗室在研發原型測試階段均受益於 PLTS 的強大性能。PLTS 2019 現在包括功率完整性量測,能夠進行串聯式和分流式的功率平面量測。使用 PLTS 的 雙對數圖和 L-C 曲線切合以 E5061B VNA 進行低頻功率配電網路(PDN)量測快速又簡單。
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2020-08-01 | PLTS 2020 | PLTS 2020 Update 1 |
| 發佈日期 | 版本 |
|---|---|
| 2020-08-01 | PLTS 2020 |
| 版本說明 |
|---|
| PLTS 2020 Update 1 |
- The N1930xB trial license will enable all features N19303B /5B/ 6B/ 7B
如何下載
Click on “Download” button indicated on Keysight website
如何安裝
- When Install wizard launches, just click install and make sure to use all standard default settings (no custom settings should be used).
- After installation, the first time PLTS launches, it will ask for the license file. Just browse to your location that you saved the license file to and double click on license file.
- The program will then automatically start working properly. Sample s-parameter data files can be found under install folder labelled “Data” that is by standard default located here: This PC OSDisk (C:) > Program Files > Keysight > PLTS2020 > Data
授權
- 需取得授權
支援文件
如何下載
Click on “Download” button indicated on Keysight website
如何安裝
When Install wizard launches, just click install and make sure to use all standard default settings (no custom settings should be used).
After installation, the first time PLTS launches, it will ask for the license file. Just browse to your location that you saved the license file to and double click on license file.
The program will then automatically start working properly. Sample s-parameter data files can be found under install folder labelled “Data” that is by standard default located here: This PC OSDisk (C:) > Program Files > Keysight > PLTS2020 > Data
授權
- 需取得授權
安裝於: PC / Instrument
作業系統
- Windows 7
- Windows 10
參加條件
No prerequisite required
支援的儀器
- Keysight PNA/VNA/ENA/TDR
如何下載
Click on “Download” button indicated on Keysight website
如何安裝
When Install wizard launches, just click install and make sure to use all standard default settings (no custom settings should be used).
After installation, the first time PLTS launches, it will ask for the license file. Just browse to your location that you saved the license file to and double click on license file.
The program will then automatically start working properly. Sample s-parameter data files can be found under install folder labelled “Data” that is by standard default located here: This PC OSDisk (C:) > Program Files (x86) > Keysight > PLTS2019 > Data
授權
- 需取得授權