The KS83302B is a Keysight Test Automation Platform (TAP) based software for WLAN b/g/n Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
免費 Trial
發佈日期 版本 版本說明
2019-01-18 2019.0118.0 KS83302x Measurement Suite Download
發佈日期 版本
2019-01-18 2019.0118.0
Version Description
KS83302x Measurement Suite Download

KS83302x WLAN b/g/n Signaling Measurement Suite Download

如何下載

  1. Click the Download button
  2. Save the file to the TAP8 folder: C:\Program Files\Keysight\TAP8

如何安裝

  • Double-click on the downloaded software file to run the installer

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 7
  • Windows 10

支援的儀器

  • X8711A IoT Device Functional Test Solution
無可用的軟體版本
SHOW MORE