尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
IO Libraries Suite 2020 extends support to select versions of Ubuntu (see below). Other revisions are minor. This release closely follows both 2019 releases of Keysight IO Libraries Suite (for Linux). 2019 marked the first-ever release of IO Libraries for the Linux operating system.
Major features supported:
- Utilities including Connection Expert, the Instrument Discovery Service, Interactive IO, and IO Monitor.
- Programming libraries for VISA and SICL.
-
IO Interface supported: LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232.
Major features NOT supported:
- PXI/AXIe
- VXI
- Remote IO Server
For more information on these products, consult the IO Libraries Suite Help that installs with the product, or the Keysight IO Libraries Suite web page at www.keysight.com/find/iosuite.
如何下載
- Download both the IO Libraries Suite installer and the Kernel Driver installer.
如何安裝
- Run the Kernel Drivers installer with sudo permissions.
- Run the IO Libraries Suite installer with sudo permissions.
- Reboot.
授權
- 不需要授權
支援文件
安裝於: PC
作業系統
- CentOS 7.1, 7.2, 7.3, 7.4, 7.5, 7.6
- Red Hat 7.1, 7.2, 7.3, 7.4, 7.5, 7.6
- Ubuntu 16.04.x and 18.04.x
參加條件
- 無相關資訊