IO Libraries Suite 2019 Update 1 provides several enhancements:

  • Enhanced USB-PXI discovery to better handle slow module initialization.
  • Enhanced AXIe chassis support.
  • Added back SICL library support of Visual Basic 6.
  • Fixed a PXIe interoperability issue.
  • Fixed an issue with Keysight Connection Expert reporting of floating PXI modules.

如何下載

  • Click the download link and save the installer.

如何安裝

  • Run the downloaded installer.

授權

  • 不需要授權

安裝於: PC

作業系統

  • Windows 10
  • Windows 8.1
  • Windows 7 SP1
  • Windows Server 2012 & 2016 (64-bit only)
  • Windows Server 2008 R2 SP1 (64-bit only)

參加條件

  • 無相關資訊