如何下載

  • Click “Download”. No licensing is required to download the application.

如何安裝

  • After downloading, right-click the downloaded SetupInfiniium.exe file and choose "Run as administrator" (or some other option for running with elevated privileges); then, follow the on-screen installation instructions. The application will be installed on your PC.
  • The application includes demo waveforms that can be used for product evaluation without any licensing.
  • To import user waveforms or to use application upgrades such as serial decode, advanced signal integrity, and jitter, licenses are required.

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 10, 64-bit

參加條件

  • 無相關資訊

支援的儀器

  • See Product Details