Command Expert 2025

This version continues support for features described in the previous versions but with the following changes.

New Features and improvements:

  • Adds support for the following Add-ins/Add-ons:
    • MATLAB 2024a and 2025a (pre-release)
    • LabView 2024 and 2025
    • Python 3.13

Defect Fixes:

  • Fixed input parsing issue in Command Expert Add-on:
    • Resolved a defect where the Command Expert Add-on failed to correctly parse arrays of doubles when used with Test Flow and Excel. The add-on was incorrectly interpreting Double[] parameters as Object[], causing errors during the execution of functions like GetArrayElement_Double. This fix ensures proper type conversion and compatibility with SCPI-99 array methods.

 

 

如何下載

  • Click the download link and save the installer.

如何安裝

  • Run the downloaded installer with Administrator privileges.
  • In order for the Command Expert installer to install third-party addons, the supported third-party software like Python, Visual Studio and NI LabVIEW have to be installed prior to installing Command Expert.
  • To allow the Command Expert installer to recognize your Python installation, ensure to install Python "For all Users" and "Add Python 3.x to Path". See here for Python installer documentation. 

授權

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

外掛軟體/工具程式

Installs on: PC

Checksum (SHA256):

0DB3E503EE724A2855F9CE1E8986843FABF4CE0657639A8A25F410F8AA3C07D2

作業系統

  • Windows 11
  • Windows 10

相關聯結