BenchVue 應用軟體可連接超過 700 種是德科技儀器。查看目前支援的所有是德科技儀器。

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2025-09-30 2025.1 Standalone App - This release introduces a consolidated installer for both the Power Supply and ELoad applications (separate licenses required), adds support for the new E36441A model, and includes various enhancements to improve stability, usability, and overall performance.
發佈日期 版本
2025-09-30 2025.1
版本說明
Standalone App - This release introduces a consolidated installer for both the Power Supply and ELoad applications (separate licenses required), adds support for the new E36441A model, and includes various enhancements to improve stability, usability, and overall performance.

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

支援文件

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

  • Computer Hardware
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 16 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

支援文件

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

  • Computer Hardware
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 16 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

支援文件

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

  • Computer Hardware
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 16 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

  • Computer Hardware
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 8 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit

  • Computer Hardware
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 8 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later

  • Computer Hardware
    • Windows 10
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 8 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic

 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later

  • Computer Hardware
    • Windows 10
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 8 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later

  • Computer Hardware
    • Windows 10
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 8 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later

  • Computer Hardware
    • Windows 10
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 8 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10 64-bit, Version 1809 or later

  • Computer Hardware
    • Windows 10
    • Processor: Intel Core i5 (or equivalent) 
    • RAM: 8 GB 
    • Storage Drive: 900 MB free space for Windows 
       
  • Display Resolution
    • 1920 x 1080 recommended
  • Data Exports to Microsoft Office Applications
    • Supports Microsoft Office 2003 and later
 

System Requirements

Computer Operating System

  • Windows 10 64-bit, Version 1809 or later 

Computer Hardware

  • Windows 10
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 8 GB 
  • Storage Drive: 900 MB free space for Windows 

Display Resolution

  • 1920x1080 recommended 

Data Exports to Microsoft Office Applications

  • Supports Microsoft Office 2003 and later
 

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10

支援的儀器

  • B29xxA Series, B2961A/62A, E3600/E36100/ E36200 Series, N5700 Series, N6700A/B/C, N6701A/C, N6702A/C, N6705A/B/C, N6785A, N6786A, N6900 Series, N7900 Series, N8700 Series, N8900 Series, RP7900 Series
  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.
     

System Requirements 

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

參加條件

支援的儀器

  • N6791A, N6792A, E36231A, E36232A, E36233A and E36234A

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

參加條件

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.
     

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

參加條件

Microsoft Windows 10:32 位元和 64 位元(專業版、企業版、教育版、家庭版);
Microsoft Windows 8 和 8.1:32 位元和 64 位元(專業版、企業版、核心版);
Microsoft Windows 7:SP1 和更高版本,32 位元和 64 位元(專業版、企業版、旗艦版、家庭入門版、家庭進階版)
處理器:1 GHz 或更快(建議 2 GHz 或更快的處理器)
記憶體:1 GB(32 位元)或 2 GB(64 位元)(建議 3 GB 或更大的記憶體)

如何下載

  1. 點擊下載按鈕
  2. 點擊儲存或執行安裝

如何安裝

  • 點擊兩下所下載的軟體檔以便開始安裝。

授權

  • 需取得授權

安裝於: PC

作業系統

  • Windows 7
  • Windows 8, 8.1
  • Windows 10
SHOW MORE