• Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.
     

System Requirements

Windows 10 only:

  • Windows 10: 32-bit and 64-bit (Professional, Enterprise,  Education, Home version)
  • Processor:  1 GHz or faster (2 GHz or greater recommended)
  • RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 10

參加條件