尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
System requirements
Internet connection is required as the BenchVue installation wizard downloads each of the installers for the platform and applications.
Windows 10 only:
- Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 4 GB (32-bit) or 8 GB (64-bit) (16 GB or greater recommended)
如何下載
- Click the Download button
- Save or run the installer.
如何安裝
- Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
- When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".
授權
- Requires a License(s) for the applications within the platform
支援文件
Installs on: PC
作業系統
- Windows 10
參加條件
- Internet Connection
- Administrator privileges on installation PC