Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
System Requirements for PXIe/Streamline VNA
|
M937xA/M980xA/M983xA |
P50xxA/P93xxA |
P50xxB/P93xxB |
Operating Systems |
Windows 10 (64-bit) and Windows 11 (64-bit) 1 |
||
Memory |
16 GB recommended, 4 GB minimum |
||
Free Disk Space |
4 GB minimum |
||
Display Resolution |
1024 x 768 minimum |
||
Connection Interface |
N/A |
USB 3.0 port directly connected to Intel chipset |
Thunderbolt 3 and Thunderbolt 4 / USB42 |
CPU |
Intel Core i7 10th Generation or later recommended |
||
Keysight IO Libraries |
Keysight IO Libraries Suite: 2022 update1 (18.2.28014.7) or later (for Windows 10) Keysight IO Libraries Suite: 2023 update1 (18.3.29324.3) or later (for Windows 11) |
1 Keysight PXI embedded controllers with Windows 7 SP1 are supported.
2 PCIe tunneling is required.