Advanced Design System (ADS) 2025 Update 2.1 addresses 9 items (bugs/tasks/stories) in the following areas:

CircuitSim-HSD, Data Display, Cloud HPC,RFPro, SIPro

For more details, please refer to Release Notes. 

ADS 2025 Update 2.1
Platform Filename Downloads Size md5sum
Linux 64-bit ads_2025_update2_1_linux_x64.tar  Download

 4,872,171,520 bytes (4.53 GB)

81970B40D90484AE247A2C1C99412BA6

Windows 64-bit ads_2025_update2_1_win_x64.exe Download  3,540,819,968 bytes (3.29 GB) 94450384C0C6895ABE3B5F85D7D046B2

 

Secure Hash Algorithm 256 Values for Downloads Above

Platform SHA-256
Linux 64-bit 2B7F6DA9A84880CA8A13082E3F05F0A4F1F4A236B7C34C795D49108C4DB108DA
Windows 64-bit 16089D0A1DE70BD5003D0FDA186B47CB15406111F9B36991F39382BEB6AE4E16

 

Note: ADS 2025 Update 2.1 is the first minor update release of the ADS 2025 Update 2.0 release. You can install and run it on the same machine with ADS 2025 Update 2.0.

Documentation

How to Install

Supporting Documentation

Prerequisites

Return to the Advanced Design System (ADS) Software downloads page.