Model Builder Program (MBP)Model Builder Program (MBP) 2017 Update 1.0 includes a number of enhancements and fixes for known issues.

MBP 2017 Update 1.0
PlatformFilenameDownloadsSize
Linux 64-bit (.tar)mbp2017_update1.0_linux_x86_64.tarDownload460,324,864 bytes (439 MB)
Windows 64-bit (.exe)mbp2017_update1.0_win_x64.exeDownload799,014,912 bytes (762 MB)
Windows 32-bit (.exe)mbp2017_update1.0_win_x86.exeDownload769,654,784 bytes (734 MB)

Please see the MBP 2017 Update 1.0 Release Notes (PDF, 150.5 KB) for details about enhancements and defect fixes included in this update.

Return to the MBP Software downloads page.