解決方案簡介
With transformers, valves, and other devices coming online, information technology (IT) teams must secure the Industrial Internet of Things (IIoT) against devastating cyberthreats. The task presents new challenges in that industrial control systems (ICS) and IIoT devices do not include the same built-in security. Many also run older operating systems that IT cannot patch to prevent new threats.
Darktrace and Keysight deliver an integrated solution for complete visibility to defend hybrid IT and operational technology (OT) infrastructures. Darktrace’s Industrial Immune System provides real-time threat detection and Autonomous Response across diverse digital environments. Keysight’s intelligent network visibility equips Darktrace with precisely the right data from hybrid networks for use in threat analysis and response.
The joint Darktrace-Keysight solution delivers a complete view of all data running on the OT infrastructure. This includes visibility into older connected devices and those whose existence was not previously known. Together, the Industrial Immune System and Keysight’s network visibility architecture promote ease of deployment, faster response, and efficient monitoring of hybrid enterprise and industrial networks.
尋找感興趣的產品?