Configuration Guides
Multi-Emitter Scenario Generator, Reference Solution
Calibration Services
Keysight hardware is factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one year calibration cycle is recommended. On site calibration services are available to test all product specifications and compliance with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and Measurement Uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995.
One Day Start-up Assistance
A Keysight applications engineer will get you started quickly by helping you put the system together with all of the hardware and software required to get up and running.
PC requirements
The following table contains the minimum requirements for running the N7660B Signal Studio for Multi-Emitter Scenario Generation. The minimum specifications also apply to the custom calibration software provided with the reference solution.
尋找感興趣的產品?