Product Fact Sheets
U8903B Performance Audio Analyzer
Easily Measure Your Most Demanding Audio Devices
Make multi-function and high-performance audio measurements with the new U8903B audio analyzer. The U8903B comes with low residual distortion of less than —110 dB and a wide analysis bandwidth of 1.5 MHz, offering the highest resolution available for two-channel measurements. And options such as Bluetooth® audio measurements, digital audio and the latest voice quality analysis, you get a test solution that is configurable to meet your specific application needs for audio and beyond.
See the Real Performance of Your Devices with the Highest Resolution Audio Spectrum Analyzers
Key features
Ordering information
Keysight enables innovators to push the boundaries of engineering by quickly solving design, emulation, and test challenges to create the best product experiences. Start your innovation journey at www.keysight.com.
This information is subject to change without notice. © Keysight Technologies, 2018 – 2023, Published in USA, October 24, 2023, 5992-0051EN
尋找感興趣的產品?