Product Fact Sheets
Product Fact Sheet
Keysight U5850 Series TrueIR Thermal Imagers
Get four times better resolution with today’s hottest imagers
Detect potential problems faster with higher resolution and affordability of our TrueIR series of thermal imagers. Only from Keysight can you get a 320x240 fine resolution thermal imager with image logging and temperature trending capability at a lower price than the typical 320x240 thermal imager.
1. Flash light
2. Laser pointer
3. Visible image camera
4. Infrared (IR) image camera lens (with shutter)
5. Focus adjustment ring
6. Camera trigger key
7. DC power inlet
8. Video out port
9. USB mini-B port
10. SD memory card slot
11. Adjustable hand strap (for right-handed or left-handed use)
12. Quick access buttons
13. Large 3.5” color LCD display
Features
Recommended accessories
Standard shipped accessories
Recommended software
尋找感興趣的產品?