Wideband MIMO PXI Vector Signal Analyzer

傳單

Industries and Applications 

  • 802.11ac applications
  • Wireless device test
  • Wireless transceiver design validation
  • WLAN production test

Product Description 

The Keysight Technologies, Inc. wideband MIMO PXI Vector Signal Analyzer delivers simultaneous, wide bandwidth analysis on up to 4 channels in a 4U form factor M9018A PXIe chassis. For engineers working on 802.11ac applications, this PXI coniguration provides analysis capabilities for up to 4x4 MIMO, and is ideal for 80 + 80 MHz SISO, and 80 MHz or 160 MHz MIMO 802.11ac measurements. This coniguration provides up to 800 MHz analysis bandwidth to address current and future wireless standards. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice. 

Software Information 

The Keysight wideband MIMO PXI Vector Signal Analyzer is supplied with a comprehensive portfolio of module drivers, documentation, examples and software tools to help you quickly develop test systems with your software platform of choice. When combined with the Keysight 89600 VSA software, this coniguration provides a comprehensive set of 802.11ac analysis tools to analyze EVM by symbol, carrier or burst, measure I/Q parameters, center frequency, bandwidth, power, ACPR and demodulate to bit level.