Product Fact Sheets
Take your devices and designs to the limit
On the path to better performance, the pure and precise MXG X-Series signal generators are fine-tuned to be your “golden transmitter” in R&D.
Use the MXG to test radar receiver sensitivity, characterize ADC or mixer SNR, or find receiver out-of-band rejection capability. You’ll get excellent results with industry-leading phase noise of –146 dBm at 1 GHz and spurious performance of –96 dBc at 1 GHz.
With EVM of less than 0.4 percent (802.11ac and LTE) and factory-equalized 160 MHz RF bandwidth with flatness of less than ± 0.2 dB, the MXG enables testing and characterization of multicarrier power amplifiers or wideband receivers and components, such as those used in 802.11ac WLAN designs.
Discover X-Series signal generation
To know your device’s behavior, you’ll take many paths. That’s the idea behind Keysight Technologies, Inc. X-Series signal generators. They produce the signals you need—from simple to complex, from clean to impaired—to test your design within and beyond its limits.
Industry-leading performance
From 9 kHz to 6 GHz, the analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Advanced signal creation
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument and use closed loop or interactive control during signal generation.
Lower cost-of-ownership
X-Series signal generators are designed for high reliability and simplified service. One key example is the self-maintenance strategy: if onsite repairs are ever needed, they can be completed in less than two hours with our refurbished-parts exchange program.
尋找感興趣的產品?