U1610A/U1620A Handheld Digital Oscilloscope

資料表

Retool your expectations using the leading-edge VGA display handheld oscilloscope with two isolated channels

The Keysight U1610A/U1620A is a pioneering handheld oscilloscope with a VGA display. This 100/200 MHz handheld oscilloscope offers a floating measurement capability with two CAT III 300 V isolated channels. With up to 2 GSa/s sam- pling rate and 2 Mpts memory depth, it captures more waveforms from signals such as pulse width modulated circuit, in rush, transient, and motor start up sequences. The benchtop-like display and dual window zoom allow you to easily identify problem areas and zoom in for more detailed analysis. Now, you can view signals in detail and detect glitches easily.

Features

• 100/200 MHz bandwidth with two isolated channels

• 5.7-inch VGA TFT LCD display with 3 selectable viewing modes (indoor, outdoor and night vision)

• 2 Mpts memory depth and 2 GSa/s sampling rate allows detailed analysis of captured glitches

• 10,000-count resolution on DMM display

• Channel-to-channel isolation with CAT III 300 V safety ratings

• Data logging capability to PC

• 10 selectable languages on the User Interface (UI) system.

5.7-inch VGA display with 3 selectable viewing modes

Visualizing electrical waveforms has never been in such clarity. Our U1610A/U1620A oscilloscope comes with a 5.7-inch VGA TFT LCD display that enables clear viewing of measurements on-site and on the field. With the option of up to three viewing modes, users can now view waveforms under all lighting conditions, including in indoor, outdoor or dark environments. All three viewing modes have predefined contrast levels for customized lighting conditions and optimized battery life.

Indoor mode

The indoor mode has high contrast and brightness levels to clearly distinguish waveforms under an indoor light environment. Engineered with a VGA TFT LCD screen, users can now view the display across wide viewing angles for more efficient troubleshooting task.