Product Fact Sheets
Measure and analyze quickly and efficiently with all your essential parametric measurement tools at your fingertips.
The Parametric Measurement Solution consists of the Keysight Technologies, Inc. U2722A/U2723A USB modular source measurement unit and the Keysight Parametric Measurement Manager Pro software, providing you a basic yet complete parametric measurement test solution that analyzes the performance of components such as diodes and transistors without the need for prior programming experience. The optional Keysight U2941A parametric test fixture can further increase your parametric test efficiency and usability.
U2722A/U2723A USB modular source measure unit
Three-channel unit with four-quadrant operation (± 20 V, ± 120 mA).
High measurement sensitivity of 100 pA with 16-bit resolution.
0.1% basic accuracy.
Low current measurement capability down to nA levels.
Wide range of Application Development Environments compatibility.
IV Curve application support and faster rise/fall time (for U2723A).
U2941A parametric test fixture
Closed lid minimizes ESD to protect sensitive circuits and components.
Up to 3 source/measure channels supported.
Different socket modules to match a wide variety of pin configurations.
Assembly PTFE plate for low-current measurements.
Keysight Parametric Measurement Manager software bundled with the test fixture.
U2942A Parametric Measurement Manager Pro (PMM Pro)
Intuitive GUI that is easy to configure and simplifies testing.
User-defined test profiles, and predefined test profiles for diode, bipolar junction transistors and field effect transistors.
Automated test sequencing for parametric analysis.
Parametric measurements plotted, displayed and logged in an IV curve.
Build-in math functions such as addition, subtraction and division.
Keysight Measurement Manager (KMM)
Friendly interface for modular instruments.
Command logger to allow the capture of configuration commands.
Code converter function converts logged commands into snippets of VEE, VB, C++ and C# code.
Data logging and export feature to CSV, HTML and text only format files that can be printed.
Self-test and self-calibration.
Bundled with the U2722A/U2723A hardware at no additional cost.
尋找感興趣的產品?