傳單
Industries and Applications
Product Description
The PXI general purpose switch modules deliver fast, reliable switching in a variety of configurations. Cycle power to products under test, control indicator, and status lights, or actuate external power relays and solenoids with independent, single-pole, double-throw (Form C) or singlepole, single-throw (Form A) switches in a single PXI module. The line also includes a module that can handle up to 300W/1250W for switching heavy loads or power supplies.
尋找感興趣的產品?