Product Fact Sheets
Keysight’s high-performance electromechanical coaxial switches provide reliable switching in signal routing, switch matrices, and ATE systems. With 0.03 dB insertion loss repeatability guaranteed up to 5 million cycles (10 million typical) and exceptional isolation, Keysight high-performance switches provide the performance you need from DC to 50 GHz.
High performance
Superior performance with guaranteed specifications to 50 GHz
Guaranteed performance < 0.03 dB insertion loss repeatability guaranteed for 5 million cycles
Long operating life10 million cycles (typical)
High isolationTypically > 85 dB at 26.5 GHz
Low SWRMinimize measurement uncertainty
Unique designWiping action mechanism eliminates particle buildup to ensure reliable switching
Broad frequency rangeDC to 4, 20, 26.5, 40 or 50 GHz
尋找感興趣的產品?