影片
This video introduces Keysight Expert Benchtop Signal Analyzers, engineered for complex RF, microwave, and millimeter‑wave signal analysis. These analyzers build on the Essential series by adding real‑time spectrum analysis, wider analysis bandwidths, advanced demodulation capabilities, and a modern multi‑touch interface designed to streamline workflows for protocol development, compliance testing, and system‑level characterization. Engineers can confidently analyze intermittent, transient, and time‑varying signals across demanding applications such as aerospace, radar, commercial communications, and embedded wireless systems.
Expert signal analyzers provide the performance and flexibility required for modern RF test environments. With real‑time spectrum analysis, engineers can capture elusive transient events with picosecond‑range durations. Wider bandwidths—up to 2 GHz—enable detection of interference, spurs, and harmonics in today’s increasingly crowded spectral environments. A built‑in Windows operating system allows direct installation of measurement applications and remote license‑key upgrades, eliminating downtime and increasing efficiency. These analyzers are compatible with more than 75 application‑specific measurement tools, including vector signal analysis, enhanced modulation analysis, power amplifier characterization, group delay, time domain analysis, and 5G NR measurements.
Key features include:
Expert Benchtop Signal Analyzers deliver the higher bandwidth, real‑time capability, advanced applications, and intuitive interface required for sophisticated RF and microwave testing. Engineers performing protocol development, system debugging, and standards‑based compliance can rely on the Expert series for accuracy, speed, and deep signal insight.
尋找感興趣的產品?