影片
This video introduces Keysight’s portfolio of LCR meters and impedance analyzers designed for precise characterization of passive components, circuit behavior, and materials across a wide range of frequencies and applications.
Handheld LCR meters offer portability with features such as dual‑measurement backlit displays and automatic component identification, supporting measurements up to 100 kHz.
Benchtop LCR meters deliver 0.05% basic accuracy and max frequency coverage up to 3 GHz for advanced component manufacturing and RF applications, offering high‑speed measurements.
Keysight impedance analyzers expand beyond general‑purpose LCR testing with advanced analysis functions, wide impedance ranges, integrated DC bias sources up to ±40 V, and a 10.4‑inch touchscreen for intuitive operation. These analyzers support frequency options up to 3 GHz and deliver industry‑leading basic accuracy of 0.045% (typical).
Together, Keysight’s handheld, benchtop, and high‑frequency LCR and impedance solutions enable engineers to precisely characterize components, validate circuit behavior, and perform complex impedance analysis across production lines, R&D labs, and field environments.
尋找感興趣的產品?