Automate Multiple Hardware Connections with No Complexity

查看

IEEE 802.11be: Prepare for Wi-Fi 7 With the Correct Software Boot Camp | Lesson 11 of 11| Learn how to use Keysight's PathWave Instrument RPA software to automate the connection of multiple test equipment. The lesson covers the different types of connections that can be automated, such as connecting to a spectrum analyzer, a signal generator, and a power meter. The lesson also discusses how to use the PathWave Instrument RPA software to create scripts that can be executed automatically.