Infiniium MXR B-Series Oscilloscope Probe Bundle

傳單

The probe is the critical link between the Device Under Test (DUT) and the oscilloscope. It enables your best measurements and the maximum capabilities of your oscilloscope. For a limited time, save more when you purchase eligible probes along with an Infiniium MXR B-Series oscilloscope. Your savings grow as you add more probes:

  • Pick 2 probes for 20% off
  • Pick 3 probes for 30% off
  • Pick 4 or more probes for up to 40% off