展示
Testing the RF performance of Wi-Fi® networks with signaling requires measuring how a device under test (DUT), such as a client or access point, behaves in real-world network conditions. This demo video showcases Wi-Fi 7 signaling and RF analysis using the new Keysight UXM Wireless Connectivity Test Platform, which supports both Wi-Fi 7 and 5G. The Keysight Wireless Connectivity Test Platform emulates hundreds of clients, tests the performance of 160 MHz Wi-Fi 6E and 320 MHz Wi-Fi 7 channels with 4x4 multiple-input, multiple-output (MIMO), and evaluates interworking between cellular and Wi-Fi.
Learn how the Keysight UXM Wireless Connectivity Test Platform measures power losses, modulation quality, and spectral quality under real-world conditions such as distance and interference.
尋找感興趣的產品?