Product Fact Sheets
Why Upgrade to Keysight E5081A ENA-X Vector Network Analyzer
Keysight E5071C ENA users chose their platform because they need the absolute best tool of its time for the job. But much has changed since then. Today’s devices are becoming highly integrated, requiring more than S-parameter measurements such as modulated signal tests such as EVM and ACPR.
The E5081A ENA-X vector network analyzer (VNA) offers more advanced integrated noise receivers, direct receiver access, and modulated distortion software on a single test setup, enabling component characterization under high power, complex modulation schemes up to 44 GHz. These features consolidate the design verification setup necessary to conduct reliable characterization, minimizing test cycle time. Gain deeper confidence in your measurements wherever you are with proven hardware and advanced software.
More integrated
• Direct receiver access / configurable test set
• Low-noise receivers for accurate noise figure measurements
• Upconverter for modulation distortion analysis
• Internal second source
• Internal pulse generators and pulse modulators
• DC sources and DC inputs
High performance
• Higher frequency coverage up to 44 GHz
• Higher output power up to 17 dBm
• Up to 23 dB wider system dynamic range (ex. 146 dB)
• Extended dynamic range up to 173 dB
• 450% faster cycle time
Wider application coverage
• Modulation distortion analysis (ex. EVM, ACPR, etc.)
• Noise figure measurements
• Spectrum analysis
• Intermodulation distortion (IMD) measurements
• Pulsed-RF measurements
尋找感興趣的產品?