解決方案簡介
RSA and Keysight: Visibility to Detect and Analyze Advanced Threats
Joint Solution Overview
The sophistication of threat actors and the expanding attack surface make it nearly impossible for security teams to discover and understand compromises quickly enough to respond before they impact the business. To detect advanced attacks, logs need to be combined with other data types such as network packet, endpoint, and cloud data. RSA NetWitness Logs and Packets discovers attacks missed by log-centric SIEM and signature-based tools with the only solution that can correlate network packets with other security data.
The Keysight Visibility Platform and RSA NetWitness work together to capture and analyze network packet traffic in a scalable solution that can accurately and efficiently monitors networks of any size. Keysight network packet brokers (NPB) capture packet data from multiple access points, such as SPANs, taps, virtual taps, and CloudLens (also sold by Keysight), within the network to RSA NetWitness for capture. Traffic is aggregated from all access points in the network and cloud to provide comprehensive visibility.
尋找感興趣的產品?