Product Fact Sheets
The B2900B series SMUs have multiple software control options, allowing you to choose the solution that best fits your particular application
Key features of the B2900 precision instrument family
B2900 precision source/measure unit
• Display I-V curves and other types of graphs on the front panel
• Provides 6.5-digit sourcing and measurement resolution
• Wide application coverage from 100 nV / 10 fA to 210 V/3 A DC and 10.5 A pulsed
B2960 series 6.5 digit low noise power source
• Precision current and voltage source with ultra-low noise 10 µVrms
• 6.5 Digit resolution (100 nV/10 fA)
• Innovative and precision ARB capability; six built-in waveforms with speeds up to 10 kHz
B2980 series femto/picoammeter & electrometer
• World’s-best current measurement resolution of 0.01 fA (0.01 x 10^-15 A)
• Resistance measurements up to 10 PΩ (10 x 10^15 Ω)
• Available in battery-powered versions for low-level measurements in the presence of AC power line noise
尋找感興趣的產品?