Choose a country or area to see content specific to your location
何をお探しですか?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Use the filters below to find the software for your specific instrument
No Filter available
キーサイト信号発生器を使用して3GPP 5G NR規格に準拠した信号を作成。
キーサイト信号発生器を使用して3GPP 5G NR規格に準拠した信号を作成。
N7631EMBC
キーサイト信号発生器を使用して3GPP 5G NR規格に準拠した信号を作成。
89600 VSAソフトウェアを構成する信号解析ツールには、タイムドメインと周波数ドメインの測定、ハードウェアインタフェース などがあります。
89600 VSAソフトウェアを構成する信号解析ツールには、タイムドメインと周波数ドメインの測定、ハードウェアインタフェース などがあります。
89601200C
89600 VSAソフトウェアを構成する信号解析ツールには、タイムドメインと周波数ドメインの測定、ハードウェアインタフェース などがあります。
5Gデバイスの実環境性能をラボで検証します。
5Gデバイスの実環境性能をラボで検証します。
C8709000A
5Gデバイスの実環境性能をラボで検証します。
バーチャル・ドライブ・テスト・ソフトウェアを使用すると、非スタンドアロン(NSA)またはスタンドアロン(SA)ネットワークに配備された5G新無線(NR)デバイスの性能をさまざまなモビリティーシナリオの下で効率的に解析することが可能になります。
Software implementing high-fidelity geometry-based channel modeling for advanced wireless system validation.
Software implementing high-fidelity geometry-based channel modeling for advanced wireless system validation.
F9860000A
Software implementing high-fidelity geometry-based channel modeling for advanced wireless system validation.
チャネルスタジオは高度な無線チャネルモデリングを提供し以下が可能になります:
互換性のあるハードウェアプラットフォームは以下の通りです:
用途:
The user-friendly WaveJudge software greatly simplifies test set up and provides quick graphic confirmation of the test configuration. Its outstanding visual analysis tools can be expanded to troubleshoot in cross-platform environments thanks to its powerful import and export features.
The user-friendly WaveJudge software greatly simplifies test set up and provides quick graphic confirmation of the test configuration. Its outstanding visual analysis tools can be expanded to troubleshoot in cross-platform environments thanks to its powerful import and export features.
WJ001000A
The user-friendly WaveJudge software greatly simplifies test set up and provides quick graphic confirmation of the test configuration. Its outstanding visual analysis tools can be expanded to troubleshoot in cross-platform environments thanks to its powerful import and export features.
Quickly evaluate wireless traffic captured during field or lab testing with the powerful graphical user interface of WaveJudge software. Its strong focus on visual troubleshooting and intuitive graphical analysis makes it an excellent tool for analyzing the interaction between PHY and upper layer protocols of 5G NR, NTN, Wi-Fi, LTE, V2X, and IoT technologies. Easily identify errors in message timing, parameter values, or sequence, and troubleshoot issues with full decoding of traffic in the Messages List. Investigate intermittent issues with insightful graphical visualizations correlated to selected messages.
With robust import and export capabilities, WaveJudge software enables seamless visual analysis across different platforms. The same software can be used with WaveJudge hardware platforms, where its user-friendly control interface simplifies test setup and provides instant graphical confirmation of test configurations.
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
S7601A
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
The S7601A Antenna Measurement Toolset is a comprehensive solution to test and verify different types of antennas for cellular, automotive and satellite communication with the help of the following components.
The F9650A is Keysight’s compact antenna test range (CATR) solution offering quiet zone diameters of 30, and 40 cm in a modular format for operation from 6-110 GHz for full conformance, spurious emissions, and antenna design testing; extreme temperature condition (ETC) is an option. For larger required test volumes and devices, as well as lower frequencies, full sized anechoic chambers are also available.
For phased arrays and passive antenna pattern measurements, Keysight’s F7601000A Antenna Measurement Toolset Application provides the following options.
Keysight’s antenna test solutions can be configured with a variety of RF and radio communication test equipment, including Keysight’s popular line of vector network analyzers, such as our PNA-X series.
Read more about phased array antenna testing in this solution brief.